Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.622.1053.0 |
---|---|
article description | PCB connector 8813 B / 10 VR |
EAN | 4015573560338 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 106 mm |
height packed | 38 mm |
gross weight packed | 410.55 g |
net weight single part | 8.211 g |
volume packed | 733 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |