PCB connector 8113 B / 11 VR
Articlenr. 25.325.1153.0
PCB female connector with screw connection with rising cage clamp system, 11 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.325.1153.0 |
---|---|
article description | PCB connector 8113 B / 11 VR |
EAN | 4015573365339 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 146 mm |
---|---|
width packed | 129 mm |
height packed | 69 mm |
gross weight packed | 1153 g |
net weight single part | 22.3 g |
volume packed | 1300 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |