cable assembly RST25I5KS-S 40 10BG03
Art.No. 96.854.1034.3
RST® CLASSIC connection cable, free end - male, number of poles 5, rated voltage 250 V / 400 V, rated current 25 A, cable type H07RN-F, total length 1 m, nominal cross section conductor 4 mm², color of coding/ contact carrier concrete grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.854.1034.3 |
---|---|
article description | cable assembly RST25I5KS-S 40 10BG03 |
EAN | 4015573902114 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 5011 g |
net weight single part | 462.7 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |