cable assembly RST20I5KSBS 40P 50TB0
Art.No. 96.454.5000.6
RST® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 5 m, nominal cross section conductor 4 mm², color of coding/ contact carrier turquoise blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.454.5000.6 |
---|---|
article description | cable assembly RST20I5KSBS 40P 50TB0 |
EAN | 4015573942837 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7860.4 g |
net weight single part | 1869.1 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |