cable assembly RST20I5KSBS 25 70SW
Art.No. 96.453.7030.1
RST® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H07RN-F, fire class Eca, total length 7 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.453.7030.1 |
---|---|
article description | cable assembly RST20I5KSBS 25 70SW |
EAN | 4015573919600 |
order unit | 3 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6810 g |
net weight single part | 2116.7 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 3 piece(s) |