cable assembly RST20I5KSBS 15P 60TB0
Art.No. 96.452.6000.6
RST® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 6 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier turquoise blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.452.6000.6 |
---|---|
article description | cable assembly RST20I5KSBS 15P 60TB0 |
EAN | 4015573941823 |
order unit | 8 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9291.2 g |
net weight single part | 1120 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 8 piece(s) |