cable assembly RST20I5KS-S 25P 40SW
Articlenr. 96.453.4004.1
RST® CLASSIC connection cable, free end - male, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 4 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.453.4004.1 |
---|---|
article description | cable assembly RST20I5KS-S 25P 40SW |
EAN | 4015573919181 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 11183 g |
net weight single part | 1079.9 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |