cable assembly RST20I3K1-S 15P 10SW
Art.No. 96.232.1004.1
RST® CLASSIC connection cable, free end - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.232.1004.1 |
---|---|
article description | cable assembly RST20I3K1-S 15P 10SW |
EAN | 4015573761384 |
order unit | 75 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8962.5 g |
net weight single part | 117.667 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |