cable assembly RST16I5KSB- 15B 20TB04
Articlenr. 46.452.20B3.6
RST® MINI connection cable, female - free end, number of poles 5, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 2 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier turquoise blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.452.20B3.6 |
---|---|
article description | cable assembly RST16I5KSB- 15B 20TB04 |
EAN | 4049088532948 |
order unit | 20 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6840 g |
net weight single part | 326 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |