cable assembly BST14I2KFBS 50L 20PB02
Articlenr. 94.425.2030.9
gesis® NV connecting cable, female - male, number of poles 2, rated voltage 50 V, rated current 3 A, cable type L03VV-U, fire class Eca, total length 2 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier pastel blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 94.425.2030.9 |
---|---|
article description | cable assembly BST14I2KFBS 50L 20PB02 |
EAN | 4015573802742 |
order unit | 75 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 5649.975 g |
net weight single part | 71 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |