cable assembly BST14I2KF-S 50 80GN01
Art.No. 94.425.8004.7
gesis® NV connection cable, male - free end, number of poles 2, rated voltage 50 V, rated current 3 A, cable type FB-2Y(ST)Y 2x2x0.8, fire class Eca, total length 8 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier green
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 94.425.8004.7 |
---|---|
article description | cable assembly BST14I2KF-S 50 80GN01 |
EAN | 4015573459823 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7200 g |
net weight single part | 443.667 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |