Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.568.0353.0 |
---|---|
article description | coding piece MIN KOD 12 |
EAN | 4049088094446 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85472000 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 80 mm |
height packed | 10 mm |
gross weight packed | 8.55 g |
net weight single part | 0.34 g |
volume packed | 112 ccm |
packaging | bag |
packaging quantity | 20 piece(s) |