Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.311.1755.0 |
---|---|
article description | terminal strip label U-F V0 |
EAN | 4015573652057 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 81.05 g |
net weight single part | 6.3 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |