Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.507.1721.0 |
---|---|
article description | cable screw gland M32x1,5 |
EAN | 4015573602151 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 74198090 |
packaging dimensions
length packed | 214 mm |
---|---|
width packed | 134 mm |
height packed | 45 mm |
gross weight packed | 880 g |
net weight single part | 83 g |
volume packed | 1291 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |