Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.596.0013.0 |
---|---|
article description | cable SLX-SBOX-CAB3W |
EAN | 4049088429736 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 210 mm |
---|---|
width packed | 210 mm |
height packed | 30 mm |
gross weight packed | 374.8 g |
net weight single part | 369.1 g |
volume packed | 1323 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |