Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 01.001.6653.0 |
---|---|
article description | insulating housing IG WEB 1002 Leergeh. |
EAN | 4015573016675 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85472000 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 575 g |
net weight single part | 10.672 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |