Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.564.8653.3 |
---|---|
article description | manual disconnect RST20i3/i5 GRAU |
EAN | 4015573850217 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 59 mm |
height packed | 45 mm |
gross weight packed | 44 g |
net weight single part | 0.31 g |
volume packed | 210 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |