Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.574.0653.0 |
---|---|
article description | mounting frame 6 |
EAN | 4015573430228 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 190 mm |
---|---|
width packed | 200 mm |
height packed | 55 mm |
gross weight packed | 159 g |
net weight single part | 156 g |
volume packed | 1000 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |