Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.574.2453.0 |
---|---|
article description | mounting frame 24 |
EAN | 4015573430204 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 200 mm |
---|---|
width packed | 150 mm |
height packed | 55 mm |
gross weight packed | 166.1 g |
net weight single part | 163.1 g |
volume packed | 60 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |