Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.574.1653.0 |
---|---|
article description | mounting frame 16 |
EAN | 4015573430242 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 160 mm |
---|---|
width packed | 140 mm |
height packed | 55 mm |
gross weight packed | 153 g |
net weight single part | 143.5 g |
volume packed | 476 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |