device connector RST25I5S B1 M01V BG03
Articlenr. 96.051.5054.3
RST® CLASSIC device connector, standard, straight, M25, number of poles 5, model female, connection type screw connection, rated voltage 250 V / 400 V, rated current 25 A, color of coding/ contact carrier concrete grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.051.5054.3 |
---|---|
article description | device connector RST25I5S B1 M01V BG03 |
EAN | 4015573890015 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 4080 g |
net weight single part | 33 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |