device connector RST20I4S B1 M90 GL
Articlenr. 96.043.6053.0
RST® CLASSIC device connector, modular, angled 90°, M20, number of poles 4, model female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier light grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.043.6053.0 |
---|---|
article description | device connector RST20I4S B1 M90 GL |
EAN | 4015573863279 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 4690 g |
net weight single part | 43.3 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |