device for monitoring of safety-related circuits SNV4063KL-C 3S DC 24V (A)
Articlenr. R1.188.2010.0
Base unit, single-channel or two-channel control, automatic-/manual reset with reset switch monitoring, 2 immediatey switching current paths, 1 enabling current path off-delayed , 0,15s - 3s, DC 24 V, push-in-terminals pluggable
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.2010.0 |
---|---|
article description | device for monitoring of safety-related circuits SNV4063KL-C 3S DC 24V (A) |
EAN | 4046521297440 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 32 mm |
gross weight packed | 260 g |
net weight single part | 205 g |
volume packed | 758 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |