Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3740.0 |
---|---|
article description | device for monitoring of safety-related circuits SNO 1012K-A AC/DC 24V |
EAN | 4049088129513 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 114 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 165.18 g |
net weight single part | 125 g |
volume packed | 372 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |