Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.0590.0 |
---|---|
article description | device for monitoring of safety-related circuits SNE4004K-A AC/DC 24V (A) |
EAN | 4015573808645 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 196.17 g |
net weight single part | 164 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |