Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3950.0 |
---|---|
article description | device for monitoring of safety-related circuits SNE 1 DC 24V |
EAN | 4049088184765 |
order unit | 1 piece(s) |
country of origin | IT |
customs tariff number | 85364900 |
packaging dimensions
length packed | 170 mm |
---|---|
width packed | 85 mm |
height packed | 85 mm |
gross weight packed | 731.6 g |
net weight single part | 66.25 g |
volume packed | 1228.25 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |