device for monitoring of safety-related circuits SNA4064K-C AC/DC 24V (A)
Articlenr. R1.188.1970.0
Base unit also for elevators EN 81-20/50 and heaters EN50156-1 single- channel or two-channel control, manual reset with reset switch monitoring, cross circuit monitoring, 4 enabling current paths, AC/DC 24 V 50-60Hz, push-in-terminals pluggable
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.1970.0 |
---|---|
article description | device for monitoring of safety-related circuits SNA4064K-C AC/DC 24V (A) |
EAN | 4046521297549 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 32 mm |
gross weight packed | 220 g |
net weight single part | 167.1 g |
volume packed | 758 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |