Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.325.2428.9 |
---|---|
article description | bottom EX GUT GE24 09IA Z |
EAN | 4015573220256 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 280 mm |
height packed | 46 mm |
gross weight packed | 288 g |
net weight single part | 269.433 g |
volume packed | 750 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |