Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.320.1038.0 |
---|---|
article description | bottom BAS GUE GA 10 50 A |
EAN | 4015573434981 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85389099 |
packaging dimensions
length packed | 200 mm |
---|---|
width packed | 150 mm |
height packed | 30 mm |
gross weight packed | 147.02 g |
net weight single part | 142.9 g |
volume packed | 120 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |