Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.511.2953.0 |
---|---|
article description | female plug SB 4 GRAU |
EAN | 4015573671331 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 80 mm |
height packed | 10 mm |
gross weight packed | 25.04 g |
net weight single part | 2.33 g |
volume packed | 112 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |