Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.511.2953.8 |
---|---|
article description | female plug SB 4 GELB |
EAN | 4015573671324 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 130 mm |
---|---|
width packed | 80 mm |
height packed | 10 mm |
gross weight packed | 25.1 g |
net weight single part | 2.34 g |
volume packed | 104 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |