Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 21.340.3553.0 |
---|---|
article description | europa terminal strip 20E / 5 |
EAN | 4015573165281 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 238 mm |
---|---|
width packed | 192 mm |
height packed | 148 mm |
gross weight packed | 2772 g |
net weight single part | 53.44 g |
volume packed | 6763 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |