Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3940.0 |
---|---|
article description | expansion device for basic devices in safety applications SNE4024K-C DC 24V |
EAN | 4049088167706 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 32 mm |
gross weight packed | 245 g |
net weight single part | 242.6 g |
volume packed | 758 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |