expansion device for basic devices in safety applications SNE4012K-C DC 24V
Articlenr. R1.188.3920.0
Output expansion unit, 2 enabling current paths, 1 signalling outputs, DC 24 V, push-in terminals pluggable
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3920.0 |
---|---|
article description | expansion device for basic devices in safety applications SNE4012K-C DC 24V |
EAN | 4049088166181 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 32 mm |
gross weight packed | 215 g |
net weight single part | 188.96 g |
volume packed | 758 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |