end cap 5x16 qmm
Articlenr. 05.563.9453.0
Cable end cap for flat cable 5 x 16 mm²
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.563.9453.0 |
---|---|
article description | end cap 5x16 qmm |
EAN | 4015573695641 |
order unit | 4 piece(s) |
country of origin | CH |
customs tariff number | 39269097 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 51.2 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |