Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 86.030.0053.0 |
---|---|
article description | electronic housing WEB 1001 B3 |
EAN | 4015573233232 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85472000 |
packaging dimensions
length packed | 259 mm |
---|---|
width packed | 130 mm |
height packed | 81 mm |
gross weight packed | 510 g |
net weight single part | 44.98 g |
volume packed | 2727 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |