Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.563.7983.0 |
---|---|
article description | sealing podis CON 7G4 |
EAN | 4015573674875 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 40169300 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 4.88 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |