Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.417.6729.0 |
---|---|
article description | cover MIN AD DA 7 Z |
EAN | 4015573597655 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 80 mm |
height packed | 60 mm |
gross weight packed | 214.5 g |
net weight single part | 19 g |
volume packed | 528 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |