Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.428.1310.0 |
---|---|
article description | cover BAS AD DD 16 ST |
EAN | 4015573770676 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 234 mm |
---|---|
width packed | 190 mm |
height packed | 89 mm |
gross weight packed | 880 g |
net weight single part | 79 g |
volume packed | 3957 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |