Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.061.2428.0 |
---|---|
article description | data cable entry IT DKE 24 R1 |
EAN | 4049088215407 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 270 mm |
---|---|
width packed | 205 mm |
height packed | 55 mm |
gross weight packed | 1290.4 g |
net weight single part | 240.68 g |
volume packed | 3044.25 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |