Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.502.2000.0 |
---|---|
article description | crimping die A |
EAN | 4015573446885 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 82079091 |
packaging dimensions
length packed | 100 mm |
---|---|
width packed | 70 mm |
height packed | 10 mm |
gross weight packed | 39.8 g |
net weight single part | 35.12 g |
volume packed | 70 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |