Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.576.6612.0 |
---|---|
article description | coding pin BAS KST VA |
EAN | 4015573087972 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 73181588 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 250 mm |
height packed | 0 mm |
gross weight packed | 90.5 g |
net weight single part | 1.81 g |
volume packed | 50 ccm |
packaging | bag |
packaging quantity | 50 piece(s) |