Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 02.125.3829.8 |
---|---|
article description | female contact D 2,5- 1,5 QMM AG |
EAN | 4015573450653 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 150 mm |
height packed | 10 mm |
gross weight packed | 144.25 g |
net weight single part | 1.41 g |
volume packed | 225 ccm |
packaging | bag |
packaging quantity | 100 piece(s) |