Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 02.125.4729.7 |
---|---|
article description | female contact D 1,0- 0,25-0,5 QMM |
EAN | 4015573453999 |
order unit | 100 piece(s) |
country of origin | HU |
customs tariff number | 85366990 |
packaging dimensions
length packed | 100 mm |
---|---|
width packed | 60 mm |
height packed | 5 mm |
gross weight packed | 12.15 g |
net weight single part | 0.111 g |
volume packed | 30 ccm |
packaging | bag |
packaging quantity | 100 piece(s) |