Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.604.0000.6 |
---|---|
article description | female insert BAS BUS 16 2,5 50 |
EAN | 4015573694606 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 200 mm |
height packed | 32 mm |
gross weight packed | 91.25 g |
net weight single part | 83.24 g |
volume packed | 200 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |