Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.562.6453.0 |
---|---|
article description | blank module female revos |
EAN | 4015573747951 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 142 mm |
---|---|
width packed | 80 mm |
height packed | 44 mm |
gross weight packed | 78 g |
net weight single part | 7.126 g |
volume packed | 499.84 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |