Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.844.2053.0 |
---|---|
article description | marking tag strips BZ/WKF2,5/M. 1- 11 |
EAN | 4015573426696 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 39209200 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 14.2 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |