Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.845.0153.0 |
---|---|
article description | marking tag strips 9705 A / 5 / 10 B 1-10 |
EAN | 4015573067257 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 39209200 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 65 mm |
height packed | 20 mm |
gross weight packed | 29 g |
net weight single part | 0.66 g |
volume packed | 136.5 ccm |
packaging | clear packaging |
packaging quantity | 25 piece(s) |
Eldas Number
158952216