Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 30.494.0110.0 |
---|---|
article description | serial terminal WAK4/3 |
EAN | 4015573207448 |
order unit | 250 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 81 mm |
height packed | 81 mm |
gross weight packed | 1068.75 g |
net weight single part | 4.185 g |
volume packed | 886 ccm |
packaging | cardboard |
packaging quantity | 250 piece(s) |