Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0037.5 |
---|---|
article description | antenna WIENET ANTENNE 15874V2 WIFI DACH ANT. |
EAN | 4049088328138 |
order unit | 1 piece(s) |
country of origin | GB |
customs tariff number | 85177100 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 145 mm |
height packed | 65 mm |
gross weight packed | 340 g |
net weight single part | 330 g |
volume packed | 3298.75 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |